??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
22593.0900 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.0900 Support Leg
BESTNR
Ref. No.
22593.0900
MAT
Material
Steel
ROT
°
D1
80 mm
D2
Thread
M16
L1
200 mm
L2
18 mm
T
2.0 mm
SW1
12 mm
SW2
8 mm
SW3
24 mm
G
Weight
400 g
Embedded user actions